Image of MM410C 1-Gang Weatherproof In-Use Cover, Horizontal/Vertical, 16-in-1, 2-3/4 in. Deep, Clear
Image of MM410C 1-Gang Weatherproof In-Use Cover, Horizontal/Vertical, 16-in-1, 2-3/4 in. Deep, Clear
play
3D View
play
360 View
+4
TAYMAC®: In-Use Nonmetallic Covers
Buy America(n) Qualified

1-Gang Weatherproof In-Use Cover, Horizontal/Vertical, 16-in-1, 2-3/4 in. Deep, Clear

OR

Brand: TayMac

Catalog ID: MM410C

1-Gang Weatherproof In-Use Cover, Horizontal/Vertical, 16-in-1, 2-3/4 in. Deep, Clear

  • High-impact polycarbonate construction provides maximum durability
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 16-in-1 custom device configurations, comes pre-configured for GFCI
  • Includes attached gasket and mounting hardware
  • Lockable tab

Product details

General

Application

In Use

Catalog Number

MM410C

Color

Clear

Construction

Nonmetallic

Cover Type

In-Use

EU RoHS Indicator

Contact Manufacturer

Material

Polycarbonate

Material Type

Non-metallic

Mounting Method

Multi-directional

Number of Gang(s)

1-Gang

Type

Cover

UPC

092326102117

Dimensions

Actual Depth

3.25 in

Cubic Capacity

60.5 cu.in

Depth

2.75 in

Height

5.5 in

Weight

0.425 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Certified Listed

cULus Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

10

Packaging Type

Shrink

Pallet Quantity

960

Standard Package

10

Media

Videos

play
TAYMAC®: In-Use Nonmetallic Covers
play
TAYMAC®: MM410 Product Info and Installation Video

3D AR Model

360 View