Image of MM720C 1-Gang JUMBO Weatherproof In-Use Cover, EXTRA DUTY®, 16-in-1, 4-3/4 in. Deep, Clear
Image of MM720C 1-Gang JUMBO Weatherproof In-Use Cover, EXTRA DUTY®, 16-in-1, 4-3/4 in. Deep, Clear
play
360 View
play
TAYMAC®: Weatherproof Extra Duty In-use Covers
+3
TAYMAC®: Extra-Duty Overview

1-Gang JUMBO Weatherproof In-Use Cover, EXTRA DUTY®, 16-in-1, 4-3/4 in. Deep, Clear

OR

Brand: TayMac

Catalog ID: MM720C

Collection name: EXTRA DUTY®

1-Gang Weatherproof In-Use Cover, EXTRA DUTY®, 16-in-1, 4-3/4 in. Deep, Clear

  • High-impact polycarbonate construction provides maximum durability
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 16-in-1 custom device configurations, comes pre-configured for GFCI
  • Lockable tab
  • Includes attached gasket and mounting hardware
  • Extra Duty® rated
  • Jumbo, 4.75 in. deep
  • Horizontal/vertical device mount

Product details

ExtraDuty

General

Application

In Use

Catalog Number

MM720C

Color

Clear

Construction

Nonmetallic

Cover Type

In-Use

Material

Polycarbonate

Mounting Method

Multi-directional

Number of Gang(s)

1-Gang

Type

Cover

UPC

050169917299

Dimensions

Actual Depth

5.1 in

Cubic Capacity

127.3836 cu.in

Depth

4.75 in

Height

5.92 in

Weight

0.587 lb

Width

4.53 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Compliance

Extra-Duty

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

4

Packaging Type

Shrink

Pallet Quantity

320

Standard Package

4

Media

Videos

play
TAYMAC®: Weatherproof Extra Duty In-use Covers
play
TAYMAC®: Extra-Duty Overview

360 View