Image of A00W ALLURE® Series, Blank Insert, White

ALLURE® Series, Blank Insert, White

Brand: TayMac

Catalog ID: A00W

Collection name: ALLURE®

ALLURE® Blank Insert, White

  • Use one plate with different inserts to fit any combination of outlet or switch.
  • Quick and easy to install in under a minute with no electrical work.
  • Saves time and money by covering existing devices instead of replacing them.
  • Polycarbonate material resists wear and tear.

General

Catalog Number

A00W

Color

White

EU RoHS Indicator

Contact Manufacturer

Material

Plastic

Series

ALLURE® Series

Style

Blank

Sub Brand

ALLURE®

UPC

092326711203

Dimensions

Dimensions

0.24 in x 1.81 in x 3.71 in

Height

3.71 in

Length

0.24 in

Weight

0.041 lb

Width

1.81 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

240

Minimum Pack Quantity

3

Pallet Quantity

6480