5000W
5000W
play
MASQUE Wallplates

1-Gang MASQUE® 5000 Wallplate, Decorator, White

Brand:

TayMac

Catalog ID:

5000W

Collection name:

MASQUE®

1-Gang MASQUE® 5000 Wallplate, Decorator, White

TayMac MASQUE® 5000 Series Cover wall plates provide a contemporary, designer look. The wall plates provide enhanced aesthetics and durability. Includes screws in matching finish.

  • Achieve fantastic colors - MASQUE® 5000 Series wall plates are easily painted or wallpapered to match or complement walls
  • Unbreakable premium plastic wall plates
  • Won't not crack or distort during installation
  • Hides outdated, discolored outlets
  • Customize with MASQUE® Adapters
  • Includes screw(s) in matching finish

Product details

General

Application

Designed for home and commercial use for enhanced ascetics and durability.

Catalog Number

5000W

Color

White

EU RoHS Indicator

Contact Manufacturer

Finish Type

Textured

Material

Plastic

Number of Gang(s)

1-Gang

Sub Brand

MASQUE® 5000 Series

UPC

092326101929

Wall Plate Opening

Decorator

Dimensions

Dimensions

0.32 in x 2.93 in x 4.75 in

Height

4.75 in

Length

0.32 in

Weight

0.06 lb

Width

2.93 in

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Pallet Quantity

9800

Resources and downloads

Customer Notices

Specifications

Sales Drawings

Videos

play
MASQUE Wallplates

Terms and Conditions