TAYMAC
1-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, Expandable, Vertical, 8-in-1, 3-1/2 in. Deep, Bronze
Image of MX4280Z 1-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, Expandable, Vertical, 8-in-1, 3-1/2 in. Deep, Bronze

1-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, Expandable, Vertical, 8-in-1, 3-1/2 in. Deep, Bronze

Brand: TayMac

Catalog ID: MX4280Z

Collection name: EXTRA DUTY®

1-Gang Weatherproof In-Use Cover, EXTRA DUTY®, Expandable, Vertical, 8-in-1, 3-1/2 in. Deep, Bronze

  • Revolutionary patented design expands from 1 in. to 3-1/2 in. for in-use needs
  • Heavy duty die-cast metal construction with premium powder coat
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 8-in-1 custom device configurations, comes pre-configured for GFCI
  • Lockable open or closed and fits fullsize padlock
  • Adapter, gasket, mounting hardware and instructions included
  • Extra Duty® rated
  • Vertical mount
ExtraDuty

General

Application

In Use

Catalog Number

MX4280Z

Color

Bronze

Construction

Metallic

Cover Type

In-Use;Low Profile

EU RoHS Indicator

Contact Manufacturer

Material Type

Metallic

Mounting Method

Vertical

Number of Gang(s)

1-Gang

Series

EXTRA DUTY® Series

Type

Cover

UPC

092326117395

Dimensions

Actual Depth

2.25 in

Cubic Capacity

54.43503338 cu.in

Depth

2.282 in

Height

6.53 in

Package Height

6.5 in

Package Length

2.25 in

Package Weight

0.8 lb

Package Width

3.35 in

Width

3.653 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Compliance

Extra-Duty

EU RoHS Indicator

Contact Manufacturer

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Mounting Method

Vertical

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

6

Packaging Type

Shrinkwrap

Pallet Quantity

1080

Standard Package

6