


Brand: TayMac
Catalog ID: WJI-R
Catalog Number
WJI-R
Color
Ivory
Finish Type
Smooth
Material
Metal
Number of Gang(s)
1-Gang
Product Family
Metallic Jumbo
Product Type
Wallplates
Size
Jumbo
Style
Decorator/Rocker
UPC
092326181013
Dimensions
0.17 in x 3.52 in x 5.52 in
Height
5.52 in
Length
0.17 in
Package Height
5.79 in
Package Length
4.33 in
Package Weight
3.197 lb
Package Width
3.78 in
Size
Jumbo
Weight
0.154 lb
Width
3.52 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Number of Gang(s)
1-Gang
Carton Quantity
100
Minimum Pack Quantity
20
Pallet Quantity
6000