
Brand: TayMac
Catalog ID: WJTW-T
Catalog Number
WJTW-T
Color
White
Finish Type
Textured
Material
Metal
Number of Gang(s)
1-Gang
Size
Jumbo
Style
Toggle
UPC
092326117173
Dimensions
0.17 in x 3.52 in x 5.52 in
Height
5.52 in
Length
0.17 in
Package Height
5.79 in
Package Length
4.33 in
Package Weight
3.726 lb
Package Width
3.78 in
Size
Jumbo
Weight
0.181 lb
Width
3.52 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Number of Gang(s)
1-Gang
Carton Quantity
100
Minimum Pack Quantity
20
Pallet Quantity
6000