Image of ML500G Outdoor Comforts® 1-Gang Weatherproof In-Use Cover, Expandable, EXTRA DUTY®, Gray
Image of ML500G Outdoor Comforts® 1-Gang Weatherproof In-Use Cover, Expandable, EXTRA DUTY®, Gray
play
360 View
play
TAYMAC®: ML Series Expandable In-Use Covers
+4
TAYMAC®: Extra-Duty Overview

Outdoor Comforts® 1-Gang Weatherproof In-Use Cover, Expandable, EXTRA DUTY®, Gray

OR

Brand: TayMac

Catalog ID: ML500G

Collection name: Outdoor Comforts®

1-Gang Weatherproof In-Use Cover, Expandable, EXTRA DUTY®, Gray

  • Revolutionary design expands from 1 in. to 3 in. for In-Use needs
  • Ultra-rugged polycarbonate & synthetic neoprene rubber that will not dry rot, crack or deteriorate in sunlight
  • Quick-Fit keyhole mounting system allows installation under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 16-in-1 custom device configurations, comes pre-configured for GFCI
  • 100% paintable surface
  • Clear window allows for quick/easy visual inspection
  • Includes attached gasket and mounting hardware
  • NEMA 3R compliant

Product details

OutdoorComforts
ExtraDuty

General

Application

In Use

Catalog Number

ML500G

Color

Gray

Construction

Nonmetallic

Cover Type

Expandable;In-Use

Material

Polycarbonate

Mounting Method

Multi-directional

Number of Gang(s)

1-Gang

Type

Cover

UPC

050169917411

Weather Resistant

Yes

Dimensions

Actual Depth

1.55 in

Cubic Capacity

74.4168 cu.in

Depth

3 in

Height

6.14 in

Weight

0.431 lb

Width

4.04 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Compliance

Extra-Duty

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

10

Packaging Type

Shrink

Pallet Quantity

1890

Standard Package

10

Media

Videos

play
TAYMAC®: ML Series Expandable In-Use Covers
play
TAYMAC®: Extra-Duty Overview

360 View