Image of 2670W 1-Gang MASQUE® Decorator Cover, Toggle, White
Image of 2670W 1-Gang MASQUE® Decorator Cover, Toggle, White
play
360 View
play
MASQUE® Wallplates
+3
Image of 2670W 1-Gang MASQUE® Decorator Cover, Toggle, White

1-Gang MASQUE® Decorator Cover, Toggle, White

Brand: TayMac

Catalog ID: 2670W

Collection name: MASQUE®

1-Gang MASQUE® Decorator Cover, Toggle, White

  • No re-wire required
  • Completely covers old outdated outlets and switches
  • Polycarbonate material resists wear and tear
  • Won't crack or distort during installation
  • Includes screw(s) in matching finish

Product details

General

Application

Designed to update outdated outlets and switches for a sleek modern look in 2 simple steps. Remove old wall plate and install new wall plate cover.

Catalog Number

2670W

Color

White

EU RoHS Indicator

Contact Manufacturer

Material

Plastic

Number of Gang(s)

1-Gang

Sub Brand

Decorator Cover

UPC

050169504260

Wall Plate Opening

Toggle

Dimensions

Dimensions

0.929 in x 3.19 in x 5 in

Height

5 in

Length

0.929 in

Weight

0.088 lb

Width

3.19 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

3080

Media

Videos

play
MASQUE® Wallplates

360 View