Image of MX4380S 1-Gang Weatherproof In-Use Cover, EXTRA DUTY®, Expandable, Horizontal, 8-in-1, 3-1/2 in. Deep, Gray
Image of MX4380S 1-Gang Weatherproof In-Use Cover, EXTRA DUTY®, Expandable, Horizontal, 8-in-1, 3-1/2 in. Deep, Gray
play
3D View
play
360 View
+4
TAYMAC®: Extra-Duty Overview

1-Gang Weatherproof In-Use Cover, EXTRA DUTY®, Expandable, Horizontal, 8-in-1, 3-1/2 in. Deep, Gray

Brand: TayMac

Catalog ID: MX4380S

Collection name: EXTRA DUTY®

1-Gang Weatherproof In-Use Cover, EXTRA DUTY®, Expandable, Horizontal, 8-in-1, 3-1/2 in. Deep, Gray

  • Revolutionary patented design expands from 2 in. to 3-1/2 in. for in-use needs
  • Heavy duty die-cast metal construction with premium powder coat
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 8-in-1 custom device configurations, comes pre-configured for GFCI
  • Lockable open or closed and fits fullsize padlock
  • Includes attached gasket and mounting hardware
  • Extra Duty® rated
  • Horizontal mount

Product details

ExtraDuty

General

Application

In Use

Catalog Number

MX4380S

Color

Gray

Construction

Metallic

Cover Type

In-Use;Low Profile

Material

Aluminum

Mounting Method

Horizontal

Number of Gang(s)

1-Gang

Type

Cover

UPC

092326101349

Dimensions

Actual Depth

0.25 in

Cubic Capacity

91.224 cu.in

Depth

3.5 in

Height

4.8 in

Weight

0.795 lb

Width

5.43 in

Certifications And Compliance

Certified Listed

UL Listed

Compliance

Extra-Duty

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

4

Packaging Type

Shrink

Pallet Quantity

896

Standard Package

3

Media

Videos

play
TAYMAC®: Extra-Duty Overview
play
TAYMAC®: Metallic Extra Duty Weatherproof In-Use Device Covers

3D AR Model

360 View