
Brand: TayMac
Catalog ID: CT150
Application
For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into multiple directions.
Catalog Number
CT150
Conduit Type
Combination
Fitting Type
Conduit Bodies
Material
Aluminum
Type
T Type Conduit Bodies
UPC
050169815588
Dimensions
8.346 in x 3.52 in x 2.5 in
Height
2.5 in
Length
8.346 in
Package Height
4.055 in
Package Length
8.661 in
Package Weight
1.984 lb
Package Width
6.102 in
Trade Size
1-1/2 in
Weight
0.873 lb
Width
3.52 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
10
Minimum Pack Quantity
2
Pallet Quantity
480