2-Gang Weatherproof In-Use Cover, Expandable, Gray
Image of ML2450G 2-Gang Weatherproof In-Use Cover, Expandable, Gray
Image of ML2450G 2-Gang Weatherproof In-Use Cover, Expandable, Gray
play
3D View
play
360 View
+4
TAYMAC®: ML Series Expandable In-Use Covers

2-Gang Weatherproof In-Use Cover, Expandable, Gray

Brand: TayMac

Catalog ID: ML2450G

2-Gang Weatherproof In-Use Cover, Expandable, Gray

  • Revolutionary patented design expands from 1 in. to 3 in. for In-Use needs
  • Ultra-rugged polycarbonate & synthetic neoprene rubber that will not dry rot, crack or deteriorate in sunlight
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 55-in-1 custom device configurations, comes pre-configured for GFCI
  • 100% paintable surface
  • Clear window allows for quick/easy visual inspection
  • Includes attached gasket and mounting hardware
  • NEMA 3R compliant
  • 2014 NEC 406.9(A) compliant

General

Application

In Use

Catalog Number

ML2450G

Color

Gray

Construction

Nonmetallic

Cover Type

Expandable;In-Use

Material

Polycarbonate

Material Type

Non-metallic

Mounting Method

Vertical

Number of Gang(s)

2-Gang

Product Family

Non-Metallic While-In-Use Covers

Product Type

Weatherproof

Type

Cover

UPC

050169917350

Dimensions

Cubic Capacity

48.046875 cu.in

Depth

1.25 in

Height

6.15 in

Package Height

6.15 in

Package Length

1.22 in

Package Weight

0.794 lb

Package Width

5.77 in

Width

6.25 in

Certifications And Compliance

Certified Listed

cULus Listed

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Mounting Method

Vertical

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

6

Packaging Type

Shrinkwrap

Pallet Quantity

1134

Standard Package

6