TAYMAC
Image of PPALG ParkPost™ Area Light Slide Cover, Gray
New

ParkPost™ Area Light Slide Cover, Gray

Brand: TayMac

Catalog ID: PPALG

Collection name: Outdoor Comforts®

Stylish, modern, 1,000 lumens bright yet dimmable LED area light creates an elegant outdoor lighting environment that is perfect for walkways, driveways, gardens and more. Along with the integrated post enclosure (sold separately), provides the convenience of power access at each lighting point. Ideal for prominent locations which means the power outlet is easily accessible whenever needed but remains discretely hidden within the post. And the unique combination slide cover with integrated area light retains the stylish appearance and functionality even while electrical cords are plugged in.

The TayMac® ParkPost™ Outdoor Power Enclosure is a modern, sleek, free-standing post that provides convenient outdoor power access in a first-of-its-kind slide cover design. Add even more style and function to the top of the post with a bollard style area light slide cover. This stylish, modern, 1,000 lumens bright yet dimmable LED area light creates an elegant outdoor lighting environment that is perfect for walkways, driveways, gardens and more. Along with the integrated post enclosure (sold separately), it provides the convenience of power access at each lighting point. Ideal for prominent locations which means the power outlet is easily accessible whenever needed but remains discretely hidden within the post. And the unique combination slide cover with integrated area light retains the stylish appearance and functionality even while electrical cords are plugged in. Made from heavy duty UV resistant polycarbonate with molded in color for enhanced durability. All ParkPost enclosures accommodate two power cords including most 16-gauge grounded extension cords. And include adapters to fit standard duplex, decorator, GFCI, or single round receptacle. Post and area light slide cover are available in matching gray, white or bronze to coordinate with the outdoor environment.

  • Adds modern bollard style area light to any ParkPost™ Outdoor Power Enclosure.
  • Dimmable 1,000 Lumens LED lights up the night with warm white output (2,700 K).
  • Dual function slide cover is an easy upgrade for ParkPost Enclosures with standard slide cover.
  • Heavy duty UV resistant polycarbonate with molded in color provides enhanced durability.
  • Available in matching Gray, White or Bronze

1000 Lumens Dimmable 2,700 K Warm White LED

General

Accessory Type

Light

Application

Ligthing accessory for direct bury ParkPost™ enclosures in residential yards and other outdoor living spaces.

Catalog Number

PPALG

Color

Gray

Installation Type

Accessory

Material

Polycarbonate

Material Type

Non-Metallic

Paintable/Stainable

Yes

Series

ParkPost™ Series

Style

ParkPost Slide Cover

Sub Brand

ParkPost™

Type

Covery/Accessory

UPC

050169991848

Dimensions

Cubic Capacity

213.84699 cu.in

Depth

9.21 in

Height

5.35 in

Package Height

9.625 in

Package Length

4.875 in

Package Weight

2.278 lb

Package Width

5.875 in

Width

4.34 in

Certifications And Compliance

Industry Standard(s)

  • UL
  • NEMA 3R

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

8

Packaging Type

Box

Pallet Quantity

224