TAYMAC
Image of PPSPZ ParkPost™ Bluetooth® Speaker Slide Cover, Bronze
New

ParkPost™ Bluetooth® Speaker Slide Cover, Bronze

Brand: TayMac

Catalog ID: PPSPZ

Collection name: Outdoor Comforts®

Stylish and rugged outdoor Bluetooth® speaker engineered to withstand adverse weather conditions year around while delivering a well-balanced sound quality with minimal distortion. Along with the integrated post enclosure (sold separately), it adds the convenience of power access at each speaker location. Install multiple units in an outdoor space to create an immersive stereo sound experience. Ideal for prominent locations which means the power outlet is easily accessible whenever needed but remains discretely hidden within the speaker post. The post retains its stylish appearance and speaker functionality even while electrical cords are plugged in.

The TayMac® ParkPost™ Outdoor Power Enclosure is a modern, sleek, free-standing post that provides convenient outdoor power access in a first-of-its-kind slide cover design. And the Bluetooth® speaker slide cover adds a new dimension to the post for enhanced enjoyment of outdoor living spaces. This rugged outdoor speaker is engineered to withstand adverse weather conditions year around while delivering 20 watts of well-balanced sound quality with minimal distortion. A great addition to any outdoor relaxing or gathering area including firepits, pools & spas, gazebos, pergolas or any outdoor entertaining or lounging areas. Connects to Bluetooth® enabled devices including smart phones and tablets which means your favorite songs or other listening pleasures can be controlled by the device within a 30 ft. range or directly from the built-in control panel. Install multiple units in an outdoor space to create an immersive stereo sound experience.Along with the integrated post enclosure (sold separately), it adds the convenience of power access at each speaker location. Ideal for prominent locations which means the power outlet is easily accessible whenever needed but remains discretely hidden within the speaker post. And the unique combination slide cover with integrated speaker retains the stylish appearance and speaker functionality while electrical cords are plugged in. Made from heavy duty UV resistant polycarbonate with molded in color for enhanced durability. All ParkPost enclosures accommodate two power cords including most 16-gauge grounded extension cords. And include adapters to fit standard duplex, decorator, GFCI, or single round receptacle. Post and Bluetooth® speaker slide cover are available in matching gray, white or bronze to coordinate with the outdoor environment.

  • Adds stylish and rugged Bluetooth® Speaker to any ParkPost™ Outdoor Power Enclosure.
  • Connects to Bluetooth® enabled devices including smart phones and tablets which means your favorite songs or other listening pleasures can be controlled by the device within a 30 ft range or directly from the built-in control panel.
  • Wirelessly sync multiple ParkPost speakers in an outdoor space to create an immersive stereo sound experience.
  • Heavy duty UV resistant polycarbonate with molded in color provides enhanced durability.
  • Available in matching Gray, White or Bronze
  • Dual function slide cover is an easy upgrade for ParkPost Enclosures with standard slide cover.

20W Speaker with Bluetooth® 5.2

General

Accessory Type

Speaker

Application

Bluetooth® speaker for direct bury ParkPost™ enclosures in residential yards and other outdoor living spaces.

Catalog Number

PPSPZ

Color

Bronze

Installation Type

Accessory

Material

Polycarbonate

Material Type

Non-Metallic

Paintable/Stainable

Yes

Series

ParkPost™

Style

ParkPost Slide Cover

Sub Brand

ParkPost™

Type

Covery/Accessory

UPC

050169991497

Dimensions

Cubic Capacity

235.90504 cu.in

Depth

10.16 in

Height

5.35 in

Package Height

10.5 in

Package Length

4.875 in

Package Weight

2.326 lb

Package Width

5.875 in

Width

4.34 in

Certifications And Compliance

Industry Standard(s)

  • UL
  • IP66
  • NEMA 3R

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

8

Packaging Type

Box

Pallet Quantity

224