TAYMAC
Image of PPPLG ParkPost™ Pagoda Light Slide Cover, Gray
New

ParkPost™ Pagoda Light Slide Cover, Gray

Brand: TayMac

Catalog ID: PPPLG

Collection name: Outdoor Comforts®

Stylish, 600 lumens, dimmable LED modern pagoda light creates a refined outdoor lighting environment that is perfect for walkways, driveways, gardens and more. Along with the integrated post enclosure (sold separately), provides the convenience of power access at each lighting point. Ideal for prominent locations which means the power outlet is easily accessible whenever needed but remains discretely hidden within the post. And the unique combination slide cover with integrated pagoda light retains the stylish appearance and functionality even while electrical cords are plugged in.

The TayMac® ParkPost™ Outdoor Power Enclosure is a modern, sleek, free-standing post that provides convenient outdoor power access in a first-of-its-kind slide cover design. Add even more style and function to the top of the post with a bollard style pagoda light slide cover. This stylish, 600 lumens dimmable, LED modern pagoda light with minimalist inspired louver design creates a refined outdoor lighting environment that is perfect for walkways, driveways, gardens and more. Along with the integrated post enclosure (sold separately), it provides the convenience of power access at each lighting point. Ideal for prominent locations which means the power outlet is easily accessible whenever needed but remains discretely hidden within the post. And the unique combination slide cover with integrated pagoda light retains the stylish appearance and functionality even while electrical cords are plugged in. Made from heavy duty UV resistant polycarbonate with molded in color for enhanced durability. All ParkPost enclosures accommodate two power cords including most 16-gauge grounded extension cords. And include adapters to fit standard duplex, decorator, GFCI, or single round receptacle. Post and pagoda light slide cover are available in matching gray, white or bronze to coordinate with the outdoor environment.

  • Adds modern bollard style pagoda light to any ParkPost™ Outdoor Power Enclosure.
  • Dimmable 600 Lumens LED illuminates the night with warm white output (2,700 K).
  • Dual function slide cover is an easy upgrade for ParkPost Enclosures with standard slide cover.
  • Heavy duty UV resistant polycarbonate with molded in color provides enhanced durability.
  • Available in matching Gray, White or Bronze

600 Lumens Dimmable 2,700 K Warm White LED

General

Accessory Type

Light

Application

Ligthing accessory for direct bury ParkPost™ enclosures in residential yards and other outdoor living spaces.

Catalog Number

PPPLG

Color

Gray

Installation Type

Accessory

Material

Polycarbonate

Material Type

Non-Metallic

Paintable/Stainable

Yes

Series

ParkPost™

Style

ParkPost Slide Cover

Sub Brand

ParkPost™

Type

Covery/Accessory

UPC

050169991695

Dimensions

Cubic Capacity

279.881976 cu.in

Depth

9.96 in

Height

5.83 in

Package Height

10.375 in

Package Length

5.25 in

Package Weight

2.76 lb

Package Width

6.25 in

Width

4.82 in

Certifications And Compliance

Industry Standard(s)

  • UL
  • NEMA 3R

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

8

Packaging Type

Box

Pallet Quantity

192