TAYMAC
Image of PPSLZ ParkPost™ Spotlight Slide Cover, Bronze
New

ParkPost™ Spotlight Slide Cover, Bronze

Brand: TayMac

Catalog ID: PPSLZ

Collection name: Outdoor Comforts®

Stylish, modern, 2,000 lumens super bright and dimmable LED spotlight allows for dramatic nighttime illumination of architectural, landscaping, or other features. The cast of light works great as both a flood light when positioned further away from surfaces and a spotlight when nearer an object. Along with the integrated post enclosure (sold separately), provides the convenience of power access at each lighting point. Ideal for prominent locations which means the power outlet is easily accessible whenever needed but remains discretely hidden within the post. And the unique combination slide cover with integrated area light retains the stylish appearance and functionality even while electrical cords are plugged in.

The TayMac® ParkPost™ Outdoor Power Enclosure is a modern, sleek, free-standing post that provides convenient outdoor power access in a first-of-its-kind slide cover design. Add even more style and function to the top of the post with this versatile and distinctive spotlight slide cover. This stylish, modern, 2,000 lumens super bright and dimmable LED spotlight allows for dramatic nighttime illumination of architectural, landscaping, or other features. The cast of light works great as both a flood light when positioned further away from surfaces and a spotlight when nearer an object. Along with the integrated post enclosure (sold separately), the solution provides the convenience of power access at each lighting point. Ideal for prominent locations which means the power outlet is easily accessible whenever needed but remains discretely hidden within the post. And the unique combination slide cover with integrated spotlight retains its stylish appearance and functionality even while electrical cords are plugged in. Made from heavy duty UV resistant polycarbonate with molded in color for enhanced durability. All ParkPost enclosures accommodate two power cords including most 16-gauge grounded extension cords. And include adapters to fit standard duplex, decorator, GFCI, or single round receptacle. Post and spotlight slide cover are available in matching gray, white or bronze to coordinate with the outdoor environment.

  • Adds versatile and unique modern spotlight to any ParkPost™ Outdoor Power Enclosure.
  • Dimmable 2,000 Lumens LED lights up outdoor features with warm white output (2,700 K).
  • Dual function slide cover is an easy upgrade for ParkPost Enclosures with standard slide cover.
  • Heavy duty UV resistant polycarbonate with molded in color provides enhanced durability.
  • Available in matching Gray, White or Bronze

2,000 Lumens Dimmable 2,700 K Warm White LED

General

Accessory Type

Light

Application

Ligthing accessory for direct bury ParkPost™ enclosures in residential yards and other outdoor living spaces.

Catalog Number

PPSLZ

Color

Bronze

Installation Type

Accessory

Material

Polycarbonate

Material Type

Non-Metallic

Paintable/Stainable

Yes

Series

ParkPost™

Style

ParkPost Slide Cover

Sub Brand

ParkPost™

Type

Covery/Accessory

UPC

050169991749

Dimensions

Cubic Capacity

300.68605 cu.in

Depth

12.95 in

Height

5.35 in

Package Height

14.375 in

Package Length

5.625 in

Package Weight

2.615 lb

Package Width

6.75 in

Width

4.34 in

Certifications And Compliance

Industry Standard(s)

  • UL
  • NEMA 3R

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

8

Packaging Type

Box

Pallet Quantity

144