Image of ZTC300 Plastic Thermostat Cover Low Profile, Large
Image of ZTC300 Plastic Thermostat Cover Low Profile, Large
play
3D View
play
360 View
+2
Image of ZTC300 Plastic Thermostat Cover Low Profile, Large

Plastic Thermostat Cover Low Profile, Large

Brand: TayMac

Catalog ID: ZTC300

Plastic Thermostat Cover Low Profile, Large

  • Innovative rotating removable hinge makes adjusting the thermostat more convienent
  • Hinge includes high strength locking feature to ensure that the lid cannot be removed when closed
  • Heavy duty polycarbonate
  • Low profile
  • Includes mounting screws and anchors
  • Includes tumbler lock with two keys

Product details

General

Catalog Number

ZTC300

Color

Clear

EU RoHS Indicator

Contact Manufacturer

Material

Plastic

UPC

092326112949

Dimensions

Dimensions

3.5 in x 7.25 in x 9.875 in

Height

9.875 in

Length

3.5 in

Outside Width

9.75 x 7.25 x 3.375 in

Weight

1.571 lb

Width

7.25 in

Width Inside

8.375 x 5.875 x 3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

6

Minimum Pack Quantity

6

Pallet Quantity

300

Resources and downloads

Media

3D AR Model

360 View