
Brand: TayMac
Catalog ID: ZTC200
Catalog Number
ZTC200
Color
Clear
EU RoHS Indicator
Contact Manufacturer
Material
Plastic
UPC
092326112932
Cubic Capacity
137.85629 cu.in
Depth
2.86 in
Height
6.47 in
Outside Width
7.50 x 6.50 x 2.9375 in
Package Height
7.5 in
Package Length
3.125 in
Package Weight
1.146 lb
Package Width
6.5 in
Width
7.45 in
Width Inside
6.0625 x 5.0625 x 2.625 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
12
Minimum Pack Quantity
12
Packaging Type
Box
Pallet Quantity
504