TAYMAC
PTAC Air Deflector, 28.5 in. Inside Dimension
Image of DA28 PTAC Air Deflector, 28.5 in. Inside Dimension
Image of DA28 PTAC Air Deflector, 28.5 in. Inside Dimension
Image of DA28 PTAC Air Deflector, 28.5 in. Inside Dimension

PTAC Air Deflector, 28.5 in. Inside Dimension

Brand: TayMac

Catalog ID: DA28

PTAC Air Deflector, 28.5 in. Inside Dimension

  • Heavy duty polystyrene
  • 28.5 in. inside diameter
  • Includes 15 adapter wedges included for precision installation
  • Includes mounting hardware

General

Catalog Number

DA28

Color

Clear

Material

Plastic

Product Family

Thermostat Covers & Air Deflectors

Product Type

Wallplates

UPC

092326112901

Dimensions

Cubic Capacity

1029.762624 cu.in

Depth

5.06 in

Height

6.88 in

Package Height

7.5 in

Package Length

6 in

Package Weight

1.735 lb

Package Width

30.5 in

Width

29.58 in

Width Inside

28.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

4

Minimum Pack Quantity

4

Packaging Type

Polybag

Pallet Quantity

100