TAYMAC
PTAC Air Deflector, 30.0 in. Inside Dimension
Image of DF30 PTAC Air Deflector, 30.0 in. Inside Dimension
Image of DF30 PTAC Air Deflector, 30.0 in. Inside Dimension
Image of DF30 PTAC Air Deflector, 30.0 in. Inside Dimension

PTAC Air Deflector, 30.0 in. Inside Dimension

Brand: TayMac

Catalog ID: DF30

PTAC Air Deflector, 30.0 in. Inside Dimension

  • Heavy duty polystyrene
  • 30 in. inside dimension
  • Includes 15 adapter wedges for precision installation
  • Includes mounting hardware

General

Catalog Number

DF30

Color

Clear

Material

Plastic

Product Family

Thermostat Covers & Air Deflectors

Product Type

Wallplates

UPC

092326112895

Dimensions

Cubic Capacity

1124.127328 cu.in

Depth

5.38 in

Height

6.88 in

Package Height

7.5 in

Package Length

6 in

Package Weight

1.875 lb

Package Width

30.5 in

Width

30.37 in

Width Inside

30 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

4

Minimum Pack Quantity

4

Packaging Type

Polybag

Pallet Quantity

100