MY LISTS
TAYMAC
Image of RLB350 RIGID/IMC CONDUIT BODIES
* Representative image
Image of RLB350 RIGID/IMC CONDUIT BODIES
play
TayMac:® Aluminum Series Conduit Bodies

RIGID/IMC CONDUIT BODIES

OR

Brand: TayMac

Catalog ID: RLB350

3-1/2 in. Rigid LB Assembly

  • Durable die cast aluminum construction.
  • Premium powder coat finish.
  • Includes NBR synthetic rubber gasket.
  • Stamped aluminum cover.
  • Combination head screw.

Product details

General

Catalog Number

RLB350

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Conduit Bodies

Material

Aluminum

Type

LB Type Conduit Bodies

UPC

092326213127

Dimensions

Cubic Capacity

323 cu.in

Dimensions

15.65 in x 5.55 in x 7.09 in

Height

7.09 in

Length

15.65 in

Trade Size

3-1/2 in

Weight

7.7 lb

Width

5.55 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

1

Pallet Quantity

50

Standard Package

1

Media

Videos

play
TayMac:® Aluminum Series Conduit Bodies