
Brand: TayMac
Catalog ID: RLB400
Catalog Number
RLB400
Conduit Type
Rigid/IMC
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LB Type Conduit Bodies
UPC
092326213134
Cubic Capacity
323 cu.in
Dimensions
15.65 in x 5.55 in x 7.09 in
Height
7.09 in
Length
15.65 in
Trade Size
4 in
Weight
7.7 lb
Width
5.55 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
1
Pallet Quantity
50
Standard Package
1