Image of RLC050 RIGID/IMC CONDUIT BODIES
* Representative image
Image of RLC050 RIGID/IMC CONDUIT BODIES
play
TayMac:® Aluminum Series Conduit Bodies

RIGID/IMC CONDUIT BODIES

OR

Brand: TayMac

Catalog ID: RLC050

1/2 in. Rigid C Assembly

  • Durable die cast aluminum construction.
  • Premium powder coat finish.
  • Includes NBR synthetic rubber gasket.
  • Stamped aluminum cover.
  • Combination head screw.

Product details

General

Catalog Number

RLC050

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Conduit Bodies

Material

Aluminum

Type

C Type Conduit Bodies

UPC

092326211970

Dimensions

Cubic Capacity

4.3 cu.in

Dimensions

4.72 in x 1.34 in x 1.36 in

Height

1.36 in

Length

4.72 in

Trade Size

1/2 in

Weight

0.29 lb

Width

1.34 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

5

Pallet Quantity

3240

Standard Package

5

Media

Videos

play
TayMac:® Aluminum Series Conduit Bodies