TAYMAC
Image of RLC250 RIGID/IMC CONDUIT BODIES

RIGID/IMC CONDUIT BODIES

Brand: TayMac

Catalog ID: RLC250

2-1/2 in. Rigid C Assembly

  • Durable die cast aluminum construction.
  • Premium powder coat finish.
  • Includes NBR synthetic rubber gasket.
  • Stamped aluminum cover.
  • Combination head screw.

General

Catalog Number

RLC250

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Conduit Bodies

Material

Aluminum

Type

C Type Conduit Bodies

UPC

092326213189

Dimensions

Cubic Capacity

157.4 cu.in

Dimensions

13.46 in x 4.49 in x 3.98 in

Height

3.98 in

Length

13.46 in

Trade Size

2-1/2 in

Weight

3.7 lb

Width

4.49 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

1

Pallet Quantity

189

Standard Package

1