TAYMAC
Image of RLC300 RIGID/IMC CONDUIT BODIES

RIGID/IMC CONDUIT BODIES

Brand: TayMac

Catalog ID: RLC300

3 in. Rigid C Assembly

  • Durable die cast aluminum construction.
  • Premium powder coat finish.
  • Includes NBR synthetic rubber gasket.
  • Stamped aluminum cover.
  • Combination head screw.

General

Catalog Number

RLC300

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Conduit Bodies

Material

Aluminum

Type

C Type Conduit Bodies

UPC

092326213196

Dimensions

Cubic Capacity

179.8 cu.in

Dimensions

13.46 in x 4.49 in x 4.53 in

Height

4.53 in

Length

13.46 in

Trade Size

3 in

Weight

4 lb

Width

4.49 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

1

Pallet Quantity

189

Standard Package

1