TAYMAC
Image of RLL300 RIGID/IMC CONDUIT BODIES

RIGID/IMC CONDUIT BODIES

Brand: TayMac

Catalog ID: RLL300

3 in. Rigid LL Assembly

  • Durable die cast aluminum construction.
  • Premium powder coat finish.
  • Includes NBR synthetic rubber gasket.
  • Stamped aluminum cover.
  • Combination head screw.

General

Catalog Number

RLL300

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Conduit Bodies

Material

Aluminum

Type

LL Type Conduit Bodies

UPC

092326213295

Dimensions

Cubic Capacity

179 cu.in

Dimensions

12.83 in x 5.89 in x 4.53 in

Height

4.53 in

Length

12.83 in

Trade Size

3 in

Weight

4.3 lb

Width

5.89 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

1

Pallet Quantity

105

Standard Package

1