



Brand: TayMac
Catalog ID: LB075
Application
For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions
Catalog Number
LB075
Conduit Type
Rigid/IMC
Fitting Type
Conduit Bodies
Material
Aluminum
Product Family
Conduit Bodies
Product Type
Conduit Bodies
Type
LB Type Conduit Bodies
UPC
050169816714
Dimensions
5.083 in x 1.563 in x 2.394 in
Height
2.394 in
Length
5.083 in
Package Height
3.937 in
Package Length
10.63 in
Package Weight
3.042 lb
Package Width
7.48 in
Trade Size
3/4 in
Weight
0.271 lb
Width
1.563 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
50
Minimum Pack Quantity
10
Pallet Quantity
1600