TAYMAC
Image of LB200 Rigid/IMC Conduit Bodies
*Representative image
Image of LB200 Rigid/IMC Conduit Bodies
play
TayMac:® Aluminum Series Conduit Bodies
Image of LB200 Rigid/IMC Conduit Bodies

Rigid/IMC Conduit Bodies

Brand: TayMac

Catalog ID: LB200

2 in. Rigid LB Assembly

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

General

Application

For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions

Catalog Number

LB200

Conduit Type

Rigid/IMC

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

LB Type Conduit Bodies

UPC

050169816752

Dimensions

Dimensions

10.051 in x 3.189 in x 4.508 in

Height

4.508 in

Length

10.051 in

Package Height

5.118 in

Package Length

11.024 in

Package Weight

1.499 lb

Package Width

4.134 in

Trade Size

2 in

Weight

1.259 lb

Width

3.189 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

5

Pallet Quantity

180