TAYMAC
Image of LL0100 Rigid/IMC Conduit Bodies
*Representative image
Image of LL0100 Rigid/IMC Conduit Bodies
play
TayMac:® Aluminum Series Conduit Bodies
Image of LL0100 Rigid/IMC Conduit Bodies

Rigid/IMC Conduit Bodies

Brand: TayMac

Catalog ID: LL0100

1 in. Rigid LL Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

General

Application

For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions

Catalog Number

LL0100

Conduit Type

Rigid/IMC

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

LL Type Conduit Bodies

UPC

050169816820

Dimensions

Dimensions

5.919 in x 2.681 in x 1.89 in

Height

1.89 in

Length

5.919 in

Package Height

2.953 in

Package Length

12.205 in

Package Weight

2.381 lb

Package Width

6.496 in

Trade Size

1 in

Weight

0.412 lb

Width

2.681 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

25

Minimum Pack Quantity

5

Pallet Quantity

1000