TAYMAC
Image of LR075 Rigid/IMC Conduit Bodies
*Representative image
Image of LR075 Rigid/IMC Conduit Bodies
play
TayMac:® Aluminum Series Conduit Bodies
Image of LR075 Rigid/IMC Conduit Bodies

Rigid/IMC Conduit Bodies

Brand: TayMac

Catalog ID: LR075

3/4 in. Rigid LR Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

General

Application

For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions

Catalog Number

LR075

Conduit Type

Rigid/IMC

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

LR Type Conduit Bodies

UPC

050169816912

Dimensions

Dimensions

5.083 in x 2.303 in x 1.626 in

Height

1.626 in

Length

5.083 in

Package Height

3.346 in

Package Length

10.433 in

Package Weight

3.153 lb

Package Width

7.087 in

Trade Size

3/4 in

Weight

0.275 lb

Width

2.303 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

50

Minimum Pack Quantity

10

Pallet Quantity

1600