TAYMAC
Image of LR050 Rigid/IMC Conduit Bodies
*Representative image
Image of LR050 Rigid/IMC Conduit Bodies
play
TayMac:® Aluminum Series Conduit Bodies
Image of LR050 Rigid/IMC Conduit Bodies

Rigid/IMC Conduit Bodies

Brand: TayMac

Catalog ID: LR050

1/2 in. Rigid LR Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

General

Application

For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions

Catalog Number

LR050

Conduit Type

Rigid/IMC

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

LR Type Conduit Bodies

UPC

050169816905

Dimensions

Dimensions

4.311 in x 2.028 in x 1.358 in

Height

1.358 in

Length

4.311 in

Package Height

3.74 in

Package Length

8.858 in

Package Weight

2.425 lb

Package Width

5.315 in

Trade Size

1/2 in

Weight

0.203 lb

Width

2.028 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

100

Minimum Pack Quantity

10

Pallet Quantity

2400