TAYMAC
Image of RLB200 RIGID/IMC CONDUIT BODIES
*Representative image
Image of RLB200 RIGID/IMC CONDUIT BODIES
play
TayMac:® Aluminum Series Conduit Bodies
Image of RLB200 RIGID/IMC CONDUIT BODIES

RIGID/IMC CONDUIT BODIES

Brand: TayMac

Catalog ID: RLB200

2 in. Rigid LB Assembly

  • Durable die cast aluminum construction.
  • Premium powder coat finish.
  • Includes NBR synthetic rubber gasket.
  • Stamped aluminum cover.
  • Combination head screw.

General

Catalog Number

RLB200

Conduit Type

Rigid/IMC

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

LB Type Conduit Bodies

UPC

092326211963

Dimensions

Cubic Capacity

71.4 cu.in

Dimensions

10.05 in x 3.19 in x 4.51 in

Height

4.51 in

Length

10.05 in

Trade Size

2 in

Weight

2.1 lb

Width

3.19 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

2

Pallet Quantity

256

Standard Package

2