TAYMAC
Image of RLB300 RIGID/IMC CONDUIT BODIES
*Representative image
Image of RLB300 RIGID/IMC CONDUIT BODIES
play
TayMac:® Aluminum Series Conduit Bodies
Image of RLB300 RIGID/IMC CONDUIT BODIES

RIGID/IMC CONDUIT BODIES

Brand: TayMac

Catalog ID: RLB300

3 in. Rigid LB Assembly

  • Durable die cast aluminum construction.
  • Premium powder coat finish.
  • Includes NBR synthetic rubber gasket.
  • Stamped aluminum cover.
  • Combination head screw.

General

Catalog Number

RLB300

Conduit Type

Rigid/IMC

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

LB Type Conduit Bodies

UPC

092326213110

Dimensions

Cubic Capacity

179.8 cu.in

Dimensions

12.83 in x 4.49 in x 5.91 in

Height

5.91 in

Length

12.83 in

Trade Size

3 in

Weight

4.5 lb

Width

4.49 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

1

Pallet Quantity

105

Standard Package

1