TAYMAC
Image of RLC100 RIGID/IMC CONDUIT BODIES
*Representative image
Image of RLC100 RIGID/IMC CONDUIT BODIES
play
TayMac:® Aluminum Series Conduit Bodies
Image of RLC100 RIGID/IMC CONDUIT BODIES

RIGID/IMC CONDUIT BODIES

Brand: TayMac

Catalog ID: RLC100

1 in. Rigid C Assembly

  • Durable die cast aluminum construction.
  • Premium powder coat finish.
  • Includes NBR synthetic rubber gasket.
  • Stamped aluminum cover.
  • Combination head screw.

General

Catalog Number

RLC100

Conduit Type

Rigid/IMC

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

C Type Conduit Bodies

UPC

092326213141

Dimensions

Cubic Capacity

12 cu.in

Dimensions

6.46 in x 1.82 in x 1.89 in

Height

1.89 in

Length

6.46 in

Trade Size

1 in

Weight

0.58 lb

Width

1.82 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

5

Pallet Quantity

1080

Standard Package

5