TAYMAC
Image of RLL050 RIGID/IMC CONDUIT BODIES
*Representative image
Image of RLL050 RIGID/IMC CONDUIT BODIES
play
TayMac:® Aluminum Series Conduit Bodies
Image of RLL050 RIGID/IMC CONDUIT BODIES

RIGID/IMC CONDUIT BODIES

Brand: TayMac

Catalog ID: RLL050

1/2 in. Rigid LL Assembly

  • Durable die cast aluminum construction.
  • Premium powder coat finish.
  • Includes NBR synthetic rubber gasket.
  • Stamped aluminum cover.
  • Combination head screw.

General

Catalog Number

RLL050

Conduit Type

Rigid/IMC

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

LL Type Conduit Bodies

UPC

092326213226

Dimensions

Cubic Capacity

4.3 cu.in

Dimensions

4.31 in x 2.03 in x 1.36 in

Height

1.36 in

Length

4.31 in

Trade Size

1/2 in

Weight

0.3 lb

Width

2.03 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

5

Pallet Quantity

3240

Standard Package

5