TAYMAC
Image of RLR350 RIGID/IMC CONDUIT BODIES
*Representative image
Image of RLR350 RIGID/IMC CONDUIT BODIES
play
TayMac:® Aluminum Series Conduit Bodies
Image of RLR350 RIGID/IMC CONDUIT BODIES

RIGID/IMC CONDUIT BODIES

Brand: TayMac

Catalog ID: RLR350

3-1/2 in. Rigid LR Assembly

  • Durable die cast aluminum construction.
  • Premium powder coat finish.
  • Includes NBR synthetic rubber gasket.
  • Stamped aluminum cover.
  • Combination head screw.

General

Catalog Number

RLR350

Conduit Type

Rigid/IMC

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

LR Type Conduit Bodies

UPC

092326213400

Dimensions

Cubic Capacity

323 cu.in

Dimensions

15.65 in x 7.66 in x 5.59 in

Height

5.59 in

Length

15.65 in

Trade Size

3-1/2 in

Weight

6.88 lb

Width

7.66 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

1

Pallet Quantity

50

Standard Package

1