TAYMAC
Image of RLT150 RIGID/IMC CONDUIT BODIES
*Representative image
Image of RLT150 RIGID/IMC CONDUIT BODIES
play
TayMac:® Aluminum Series Conduit Bodies
Image of RLT150 RIGID/IMC CONDUIT BODIES

RIGID/IMC CONDUIT BODIES

Brand: TayMac

Catalog ID: RLT150

1-1/2 in. Rigid T Assembly

  • Durable die cast aluminum construction.
  • Premium powder coat finish.
  • Includes NBR synthetic rubber gasket.
  • Stamped aluminum cover.
  • Combination head screw.

General

Catalog Number

RLT150

Conduit Type

Rigid/IMC

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

T Type Conduit Bodies

UPC

092326213448

Dimensions

Cubic Capacity

34.2 cu.in

Dimensions

8.35 in x 3.52 in x 2.5 in

Height

2.5 in

Length

8.35 in

Trade Size

1-1/2 in

Weight

1.15 lb

Width

3.52 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

2

Pallet Quantity

660

Standard Package

2