TAYMAC
Image of RSLB200 RIGID/IMC CONDUIT BODIES
*Representative image
Image of RSLB200 RIGID/IMC CONDUIT BODIES
play
TayMac:® Aluminum Series Conduit Bodies
Image of RSLB200 RIGID/IMC CONDUIT BODIES

RIGID/IMC CONDUIT BODIES

Brand: TayMac

Catalog ID: RSLB200

2 in. Rigid SLB

  • Durable die cast aluminum construction.
  • Premium powder coat finish.
  • Includes NBR synthetic rubber gasket.
  • Stamped aluminum cover.
  • Combination head screw.

General

Catalog Number

RSLB200

Conduit Type

Rigid/IMC

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

Service Entrance SLB Conduit Bodies

UPC

092326212502

Dimensions

Dimensions

3.09 in x 6.7 in x 3.11 in

Height

3.11 in

Length

3.09 in

Trade Size

2 in

Weight

1.1 lb

Width

6.7 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

2

Pallet Quantity

780

Standard Package

2