



Brand: TayMac
Catalog ID: RSLB125
Catalog Number
RSLB125
Conduit Type
Rigid/IMC
Fitting Type
Conduit Bodies
Material
Aluminum
Product Family
Conduit Bodies
Product Type
Conduit Bodies
Type
Service Entrance SLB Conduit Bodies
UPC
092326212489
Dimensions
2.58 in x 5.5 in x 2.38 in
Height
2.38 in
Length
2.58 in
Trade Size
1-1/4 in
Weight
0.7 lb
Width
5.5 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
2
Pallet Quantity
780
Standard Package
2