TAYMAC
Image of RSLB150 RIGID/IMC CONDUIT BODIES
*Representative image
Image of RSLB150 RIGID/IMC CONDUIT BODIES
play
TayMac:® Aluminum Series Conduit Bodies
Image of RSLB150 RIGID/IMC CONDUIT BODIES

RIGID/IMC CONDUIT BODIES

Brand: TayMac

Catalog ID: RSLB150

1-1/2 in. Rigid SLB

  • Durable die cast aluminum construction.
  • Premium powder coat finish.
  • Includes NBR synthetic rubber gasket.
  • Stamped aluminum cover.
  • Combination head screw.

General

Catalog Number

RSLB150

Conduit Type

Rigid/IMC

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

Service Entrance SLB Conduit Bodies

UPC

092326212496

Dimensions

Dimensions

2.72 in x 6.21 in x 2.64 in

Height

2.64 in

Length

2.72 in

Trade Size

1-1/2 in

Weight

0.85 lb

Width

6.21 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

2

Pallet Quantity

780

Standard Package

2