TAYMAC
Image of T250 Rigid/IMC Conduit Bodies
*Representative image
Image of T250 Rigid/IMC Conduit Bodies
play
TayMac:® Aluminum Series Conduit Bodies
Image of T250 Rigid/IMC Conduit Bodies

Rigid/IMC Conduit Bodies

Brand: TayMac

Catalog ID: T250

2-1/2 in. Rigid T Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

General

Application

For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions

Catalog Number

T250

Conduit Type

Rigid/IMC

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

T Type Conduit Bodies

UPC

050169817063

Dimensions

Dimensions

13.465 in x 5.886 in x 3.976 in

Height

3.976 in

Length

13.465 in

Trade Size

2-1/2 in

Weight

3.003 lb

Width

5.886 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

1

Pallet Quantity

120

Standard Package

1