TAYMAC
Image of LB050 Rigid/IMC Conduit Bodies

Rigid/IMC Conduit Bodies

Brand: TayMac

Catalog ID: LB050

1/2 in. Rigid LB Assembly

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

General

Application

For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions

Catalog Number

LB050

Conduit Type

Rigid/IMC

Fitting Type

Conduit Bodies

Material

Aluminum

Type

LB Type Conduit Bodies

UPC

050169816707

Dimensions

Dimensions

4.311 in x 1.339 in x 2.087 in

Height

2.087 in

Length

4.311 in

Package Height

3.898 in

Package Length

10.748 in

Package Weight

2.205 lb

Package Width

4.921 in

Trade Size

1/2 in

Weight

0.199 lb

Width

1.339 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

100

Minimum Pack Quantity

10

Pallet Quantity

1800