TAYMAC
Image of LB075 Rigid/IMC Conduit Bodies

Rigid/IMC Conduit Bodies

Brand: TayMac

Catalog ID: LB075

3/4 in. Rigid LB Assembly

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

General

Application

For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions

Catalog Number

LB075

Conduit Type

Rigid/IMC

Fitting Type

Conduit Bodies

Material

Aluminum

Type

LB Type Conduit Bodies

UPC

050169816714

Dimensions

Dimensions

5.083 in x 1.563 in x 2.394 in

Height

2.394 in

Length

5.083 in

Package Height

3.937 in

Package Length

10.63 in

Package Weight

3.042 lb

Package Width

7.48 in

Trade Size

3/4 in

Weight

0.271 lb

Width

1.563 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

50

Minimum Pack Quantity

10

Pallet Quantity

1600