
Brand: TayMac
Catalog ID: LB200
Application
For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions
Catalog Number
LB200
Conduit Type
Rigid/IMC
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LB Type Conduit Bodies
UPC
050169816752
Dimensions
10.051 in x 3.189 in x 4.508 in
Height
4.508 in
Length
10.051 in
Package Height
5.118 in
Package Length
11.024 in
Package Weight
1.499 lb
Package Width
4.134 in
Trade Size
2 in
Weight
1.259 lb
Width
3.189 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
5
Pallet Quantity
180