Image of LB400 Rigid/IMC Conduit Bodies
* Representative image
Image of LB400 Rigid/IMC Conduit Bodies
play
TayMac:® Aluminum Series Conduit Bodies

Rigid/IMC Conduit Bodies

Brand: TayMac

Catalog ID: LB400

4 in. Rigid LB Assembly

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

Product details

General

Application

For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions

Catalog Number

LB400

Conduit Type

Rigid/IMC

Fitting Type

Conduit Bodies

Material

Aluminum

Type

LB Type Conduit Bodies

UPC

050169816790

Dimensions

Dimensions

15.65 in x 5.551 in x 7.087 in

Height

7.087 in

Length

15.65 in

Trade Size

4 in

Weight

5.931 lb

Width

5.551 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

1

Pallet Quantity

60

Media

Videos

play
TayMac:® Aluminum Series Conduit Bodies