
Brand: TayMac
Catalog ID: RC075
Application
For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions
Catalog Number
RC075
Conduit Type
Rigid/IMC
Fitting Type
Conduit Bodies
Material
Aluminum
Type
C Type Conduit Bodies
UPC
050169816615
Dimensions
5.512 in x 1.563 in x 1.626 in
Height
1.626 in
Length
5.512 in
Package Height
3.74 in
Package Length
10.63 in
Package Weight
2.91 lb
Package Width
5.906 in
Trade Size
3/4 in
Weight
0.266 lb
Width
1.563 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
50
Minimum Pack Quantity
10
Pallet Quantity
2000