Image of RC300 Rigid/IMC Conduit Bodies
* Representative image
Image of RC300 Rigid/IMC Conduit Bodies
play
TayMac:® Aluminum Series Conduit Bodies

Rigid/IMC Conduit Bodies

Brand: TayMac

Catalog ID: RC300

3 in. Rigid C Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

Product details

General

Application

For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions

Catalog Number

RC300

Conduit Type

Rigid/IMC

Fitting Type

Conduit Bodies

Material

Aluminum

Type

C Type Conduit Bodies

UPC

050169816677

Dimensions

Dimensions

13.465 in x 4.488 in x 4.528 in

Height

4.528 in

Length

13.465 in

Trade Size

3 in

Weight

3.054 lb

Width

4.488 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

1

Pallet Quantity

168

Media

Videos

play
TayMac:® Aluminum Series Conduit Bodies