
Brand: TayMac
Catalog ID: LR075
Application
For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions
Catalog Number
LR075
Conduit Type
Rigid/IMC
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LR Type Conduit Bodies
UPC
050169816912
Dimensions
5.083 in x 2.303 in x 1.626 in
Height
1.626 in
Length
5.083 in
Package Height
3.346 in
Package Length
10.433 in
Package Weight
3.153 lb
Package Width
7.087 in
Trade Size
3/4 in
Weight
0.275 lb
Width
2.303 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
50
Minimum Pack Quantity
10
Pallet Quantity
1600