Image of T050 Rigid/IMC Conduit Bodies
* Representative image
Image of T050 Rigid/IMC Conduit Bodies
play
TayMac:® Aluminum Series Conduit Bodies

Rigid/IMC Conduit Bodies

Brand: TayMac

Catalog ID: T050

1/2 in. Rigid T Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

Product details

General

Application

For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions

Catalog Number

T050

Conduit Type

Rigid/IMC

Fitting Type

Conduit Bodies

Material

Aluminum

Type

T Type Conduit Bodies

UPC

050169817001

Dimensions

Dimensions

4.724 in x 2.028 in x 1.358 in

Height

1.358 in

Length

4.724 in

Trade Size

1/2 in

Weight

0.215 lb

Width

2.028 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

100

Pallet Quantity

1800

Standard Package

10

Media

Videos

play
TayMac:® Aluminum Series Conduit Bodies