TAYMAC
Image of T150 Rigid/IMC Conduit Bodies

Rigid/IMC Conduit Bodies

Brand: TayMac

Catalog ID: T150

1-1/2 in. Rigid T Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

General

Application

For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions

Catalog Number

T150

Conduit Type

Rigid/IMC

Fitting Type

Conduit Bodies

Material

Aluminum

Type

T Type Conduit Bodies

UPC

050169817049

Dimensions

Dimensions

8.346 in x 3.52 in x 2.5 in

Height

2.5 in

Length

8.346 in

Package Height

4.055 in

Package Length

8.661 in

Package Weight

1.984 lb

Package Width

6.102 in

Trade Size

1-1/2 in

Weight

0.856 lb

Width

3.52 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

10

Pallet Quantity

480

Standard Package

2